Fuse, Input, JJS-60, 3/Pk

176F8956

Mains fuse, 3 per kit

Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 1.062 dm3
EAN 5710107606092

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T6P30K
Power Rating (P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T6P30K
Power Rating (P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
Mains Voltage (5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T5P18K
T6P22K
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T6P30K
Power Rating 30 KW / 40 HP
22 KW / 30 HP

SPARE PARTS FC 322 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB 100kA+Circuit Br+Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 100kA+Circuit Br+Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P22K
T6P30K
Power Rating (P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P7K5) 7.5 KW / 10 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality