Fuse, Input, JJS-125, 3/Pk

176F8961

Mains fuse, 3 per kit

Product details

Gross weight 0.357 kg
Net weight 0.3 kg
Volume 2.287 dm3
EAN 5710107606047

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P45K
T6P55K
Power Rating (P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P45K
T6P55K
Power Rating (P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P45K
T4P37K
T5P37K
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(A) Fuse + Loadsharing
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P45K
T6P55K
Power Rating 55 KW / 75 HP
45 KW / 60 HP
Spare part - RFI Hardware (H) H-type

SPAREPARTS for FC-321

/Power Rating (P18K) 18.5 KW / 25 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality