Fuse, Input, JJN-60, 3/Pk

176F8955

Mains fuse, 3 per kit

Product details

Gross weight 0.065 kg
Net weight 0.05 kg
Volume 0.934 dm3
EAN 5710107606108

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P11K
T1P11K
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P11K
T1P11K
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P7K5
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P11K
T1P11K
Power Rating 11 KW / 15 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality