Fuse, Input, FWH-250, 3/Pk

176F8944

Mains fuse, 3 per kit

Product details

Gross weight 0.8 kg
Net weight 0.5 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality