Front door assy. for E frame N1/N12

176F1991

Front door assy. for E frame N1/N12

Product details

Gross weight 14.3 kg
Net weight 13.5 kg
Volume 0.636 hl
EAN 5710107587285

Mechanics

Mechanics Enclosure front door

SPARE PARTS FC 100 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(E21) IP21 / Type 1
(E54) IP54 / Type 12
(E5M) IP54/Type 12+main shield
Frame Size E9
E1

SPARE PARTS FC 200 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(E54) IP54 / Type 12
(E21) IP21 / Type 1
(E5M) IP54/Type 12+main shield
Frame Size E9
E1

SPARE PARTS FC 300 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(E21) IP21 / Type 1
(E54) IP54 / Type 12
(E5M) IP54/Type 12+main shield
Frame Size E9
E1

SPARE PARTS AAF SERIES

Frame Size (E1) E1-Frane

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Enclosure (E2M) IP21/Type 1+mains shield
(E54) IP54 / Type 12
(E21) IP21 / Type 1
(E5M) IP54/Type 12+main shield
Frame Size E9
E1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality