Front cover, J6 Metal version
132B0296
The front cover is used for products produced before 23rd August 2024.
Products produced on and after that date should order newer version
132b2184.
The front cover is used for products produced before 23rd August 2024.
Products produced on and after that date should order newer version
132b2184.
Gross weight | 0.34 kg |
Net weight | 0.22 kg |
Volume | 0 dm3 |
Gross weight | 0.34 kg |
Net weight | 0.22 kg |
Volume | 0 dm3 |
Mechanics | Enclosure front cover |
Mechanics | Enclosure front cover |
/Frame Size | H11 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(P37K) 37 KW / 50 HP (P30K) 30 KW / 40 HP (P45K) 45 KW / 60 HP |
Series | (111) HVAC Basic - Cascade |
/Frame Size | H11 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(P37K) 37 KW / 50 HP (P30K) 30 KW / 40 HP (P45K) 45 KW / 60 HP |
Series | (111) HVAC Basic - Cascade |
DrivePro category | Spare Part |
Power Size |
37 KW / 50 HP 45 KW / 60 HP 30 KW / 40 HP |
Series | (360) 360 |
DrivePro category | Spare Part |
Power Size |
37 KW / 50 HP 45 KW / 60 HP 30 KW / 40 HP |
Series | (360) 360 |