Fan transformer assy. VLT5352 500V

176F8566

Used on drives built before week 49 of 2014. See 176F8567

Product details

Gross weight 3.084 kg
Net weight 3 kg
Volume 2.477 dm3
EAN 5710107595303

Electro Mechanics

Electro Mechanics Transformer fan supply

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 315 KW / 450 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

DrivePro category Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (402) 402
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (452) 452
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality