Fan transformer assy. 1500V
176F8567
FC302P250T5, FC202P315T4, and FC102P315T4 Six Pulse and LHD units: Used
on drives built week 49 of 2014 and newer.
FC302P250T5, FC202P315T4, and FC102P315T4 Six Pulse and LHD units: Used
on drives built week 49 of 2014 and newer.
Gross weight | 6.06 kg |
Net weight | 5.8 kg |
Volume | 7.958 dm3 |
EAN | 5710107595297 |
Gross weight | 6.06 kg |
Net weight | 5.8 kg |
Volume | 7.958 dm3 |
EAN | 5710107595297 |
Electro Mechanics | Transformer fan supply |
Electro Mechanics | Transformer fan supply |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P500L2 T4P560B2 T4P500L4 T4P315B2 T4P315B4 T4P710B4 T4P800HF T4P800HG T4P800HE T4P355N2 T4N250N2 T4P355N4 T4P710B2 T4P800HH T4N250N4 T4P560B4 T4P500BH T4P500BG T4P710BE T4P500BF T4P710BF T4P500BE T4P710BG T4P710BH T4P450H2 T4P450H4 T4P800B4 T4P400H4 T4P800B2 T4P630N4 T4P400H2 T4P315BE T4P315BF T4P315BG T4P630N2 T4N200N4 T4P315BH T4N200N2 T4P500N4 T4P450BE T4P500N2 T4P450BF T4P450BG T4P450BH T4P560L4 T4P560L2 T4P160N4 T4P630HH T4P710H2 T4P630HG T4P630HF T4P710H4 T4P630HE T4P315L2 T4P355H4 T4P355H2 T4P315L4 T4P800H4 T4P800H2 T4P160N2 T4P400B2 T4P560BG T4P400B4 T4P560BH T4P710HE T4P560BE T4P710HF T4P560BF T4P710HG T4P1M0H2 T4P710HH T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P630H2 T4P250L2 T4P1M0HE T4P355B2 T4P1M0HF T4P710N2 T4P1M0HG T4P1M0HH T4P500H2 T4P710N4 T4P250L4 T4P355B4 T4P560N4 T4P560N2 T4P630BH T4P630BG T4P400BG T4P160L4 T4P400BF T4P160L2 T4P400BH T4P400BE T4P500H4 T4P315N2 T4P630BF T4P315N4 T4P630BE T4P450L2 T4P450L4 T4P630B2 T4P200L2 T4P200L4 T4P630B4 T4P400L4 T4P1M0B2 T4P355BE T4P355BF T4P1M0B4 T4P400L2 T4P355BG T4P355BH T4P250N4 T4P250N2 T4P710L2 T4P560H4 T4P710L4 T4P1M0BE T4P560H2 T4P1M0BF T4P1M0BG T4P1M0BH T4P560HG T4P560HH T4P560HE T4P560HF T4P800BH T4P355L4 T4P800BF T4P355L2 T4P800BG T4P500B4 T4P800BE T4P500B2 T4P450N2 T4P450N4 T4P200N2 T4P500HF T4P200N4 T4P500HE T4N160N2 T4P500HH T4N160N4 T4P500HG T4P630L4 T4P630L2 T4P400N2 T4P400N4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P500L2 T4P560B2 T4P500L4 T4P315B2 T4P315B4 T4P710B4 T4P800HF T4P800HG T4P800HE T4P355N2 T4N250N2 T4P355N4 T4P710B2 T4P800HH T4N250N4 T4P560B4 T4P500BH T4P500BG T4P710BE T4P500BF T4P710BF T4P500BE T4P710BG T4P710BH T4P450H2 T4P450H4 T4P800B4 T4P400H4 T4P800B2 T4P630N4 T4P400H2 T4P315BE T4P315BF T4P315BG T4P630N2 T4N200N4 T4P315BH T4N200N2 T4P500N4 T4P450BE T4P500N2 T4P450BF T4P450BG T4P450BH T4P560L4 T4P560L2 T4P160N4 T4P630HH T4P710H2 T4P630HG T4P630HF T4P710H4 T4P630HE T4P315L2 T4P355H4 T4P355H2 T4P315L4 T4P800H4 T4P800H2 T4P160N2 T4P400B2 T4P560BG T4P400B4 T4P560BH T4P710HE T4P560BE T4P710HF T4P560BF T4P710HG T4P1M0H2 T4P710HH T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P630H2 T4P250L2 T4P1M0HE T4P355B2 T4P1M0HF T4P710N2 T4P1M0HG T4P1M0HH T4P500H2 T4P710N4 T4P250L4 T4P355B4 T4P560N4 T4P560N2 T4P630BH T4P630BG T4P400BG T4P160L4 T4P400BF T4P160L2 T4P400BH T4P400BE T4P500H4 T4P315N2 T4P630BF T4P315N4 T4P630BE T4P450L2 T4P450L4 T4P630B2 T4P200L2 T4P200L4 T4P630B4 T4P400L4 T4P1M0B2 T4P355BE T4P355BF T4P1M0B4 T4P400L2 T4P355BG T4P355BH T4P250N4 T4P250N2 T4P710L2 T4P560H4 T4P710L4 T4P1M0BE T4P560H2 T4P1M0BF T4P1M0BG T4P1M0BH T4P560HG T4P560HH T4P560HE T4P560HF T4P800BH T4P355L4 T4P800BF T4P355L2 T4P800BG T4P500B4 T4P800BE T4P500B2 T4P450N2 T4P450N4 T4P200N2 T4P500HF T4P200N4 T4P500HE T4N160N2 T4P500HH T4N160N4 T4P500HG T4P630L4 T4P630L2 T4P400N2 T4P400N4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P500L2 T4P560B2 T4P500L4 T4P315B2 T4P315B4 T4P800HF T4P710B4 T4P800HG T4P800HE T4P355N2 T4N250N2 T4P355N4 T4P800HH T4P710B2 T4P560B4 T4N250N4 T4P500BH T4P710BE T4P500BG T4P710BF T4P500BF T4P710BG T4P500BE T4P710BH T4P450H2 T4P450H4 T4P800B4 T4P400H4 T4P800B2 T4P630N4 T4P400H2 T4P315BE T4P315BF T4P630N2 T4P315BG T4P315BH T4N200N4 T4N200N2 T4P500N4 T4P500N2 T4P450BE T4P450BF T4P450BG T4P450BH T4P560L4 T4P560L2 T4P160N4 T4P710H2 T4P630HH T4P630HG T4P710H4 T4P630HF T4P630HE T4P355H4 T4P315L2 T4P315L4 T4P355H2 T4P800H4 T4P800H2 T4P400B2 T4P160N2 T4P560BG T4P400B4 T4P560BH T4P710HE T4P560BE T4P710HF T4P560BF T4P710HG T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P630H2 T4P250L2 T4P355B2 T4P1M0HE T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P1M0HH T4P500H2 T4P250L4 T4P355B4 T4P560N4 T4P560N2 T4P630BH T4P630BG T4P400BG T4P400BF T4P160L4 T4P400BH T4P160L2 T4P400BE T4P500H4 T4P315N2 T4P630BF T4P315N4 T4P630BE T4P450L2 T4P450L4 T4P630B2 T4P200L2 T4P200L4 T4P630B4 T4P400L4 T4P355BE T4P1M0B2 T4P355BF T4P1M0B4 T4P400L2 T4P355BG T4P355BH T4P250N4 T4P250N2 T4P710L2 T4P560H4 T4P710L4 T4P560H2 T4P1M0BE T4P1M0BF T4P1M0BG T4P1M0BH T4P560HG T4P560HH T4P560HE T4P560HF T4P800BH T4P355L4 T4P800BF T4P355L2 T4P800BG T4P500B4 T4P800BE T4P500B2 T4P450N2 T4P450N4 T4P200N2 T4P500HF T4P500HE T4P200N4 T4N160N2 T4P500HH T4P500HG T4N160N4 T4P630L4 T4P630L2 T4P400N2 T4P400N4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P500L2 T4P560B2 T4P500L4 T4P315B2 T4P315B4 T4P800HF T4P710B4 T4P800HG T4P800HE T4P355N2 T4N250N2 T4P355N4 T4P800HH T4P710B2 T4P560B4 T4N250N4 T4P500BH T4P710BE T4P500BG T4P710BF T4P500BF T4P710BG T4P500BE T4P710BH T4P450H2 T4P450H4 T4P800B4 T4P400H4 T4P800B2 T4P630N4 T4P400H2 T4P315BE T4P315BF T4P630N2 T4P315BG T4P315BH T4N200N4 T4N200N2 T4P500N4 T4P500N2 T4P450BE T4P450BF T4P450BG T4P450BH T4P560L4 T4P560L2 T4P160N4 T4P710H2 T4P630HH T4P630HG T4P710H4 T4P630HF T4P630HE T4P355H4 T4P315L2 T4P315L4 T4P355H2 T4P800H4 T4P800H2 T4P400B2 T4P160N2 T4P560BG T4P400B4 T4P560BH T4P710HE T4P560BE T4P710HF T4P560BF T4P710HG T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P630H2 T4P250L2 T4P355B2 T4P1M0HE T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P1M0HH T4P500H2 T4P250L4 T4P355B4 T4P560N4 T4P560N2 T4P630BH T4P630BG T4P400BG T4P400BF T4P160L4 T4P400BH T4P160L2 T4P400BE T4P500H4 T4P315N2 T4P630BF T4P315N4 T4P630BE T4P450L2 T4P450L4 T4P630B2 T4P200L2 T4P200L4 T4P630B4 T4P400L4 T4P355BE T4P1M0B2 T4P355BF T4P1M0B4 T4P400L2 T4P355BG T4P355BH T4P250N4 T4P250N2 T4P710L2 T4P560H4 T4P710L4 T4P560H2 T4P1M0BE T4P1M0BF T4P1M0BG T4P1M0BH T4P560HG T4P560HH T4P560HE T4P560HF T4P800BH T4P355L4 T4P800BF T4P355L2 T4P800BG T4P500B4 T4P800BE T4P500B2 T4P450N2 T4P450N4 T4P200N2 T4P500HF T4P500HE T4P200N4 T4N160N2 T4P500HH T4P500HG T4N160N4 T4P630L4 T4P630L2 T4P400N2 T4P400N4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T5P450N4 T5P450N2 T5P355BN T5P355BP T5P355BF T5P355BG T5P355BH T5P355BJ T5P355BK T5P355BL T5P355BM T5P355BE T5P500B2 T5P500B4 T5P630L2 T5P355B2 T5P400N2 T5P630L4 T5P355B4 T5P400N4 T5P315N4 T5P315N2 T5P160N2 T5P160N4 T5P500BN T5P250BN T5P710HP T5P710HM T5P500BL T5P250BL T5P710HN T5P500BM T5P250BM T5P710HK T5P710HL T5P500BP T5P250BP T5P710HJ T5P710HG T5P250BF T5P710HH T5P250BG T5P710HE T5P710HF T5P250BE T5P250BJ T5P250BK T5P250BH T5P500BF T5P500BG T5P500BE T5P500BJ T5P500BK T5P500BH T5P560B2 T5P250B2 T5P560B4 T5P315L4 T5P630N2 T5P630N4 T5P160L4 T5P315L2 T5P250B4 T5P710H4 T5P160L2 T5P710H2 T5P800B2 T5P800B4 T5P560BF T5P560BG T5P560BH T5P450B4 T5P450B2 T5P560BE T5P560BN T5P560BP T5P560BJ T5P560BK T5P560BL T5P560BM T5P450BH T5P450BF T5P450BG T5P450BE T5P450BP T5P450BN T5P450BL T5P450BM T5P450BJ T5P450BK T5P355N2 T5P400B2 T5P355N4 T5P400B4 T5P200N2 T5P630BE T5P630BG T5P630BF T5P400BJ T5P400BK T5P400BL T5P630BH T5P400BE T5P630BK T5P400BF T5P630BJ T5P400BG T5P200N4 T5P630BM T5P400BH T5P630BL T5N160N2 T5P630BN T5P630BP T5P400BM T5P400BN T5N160N4 T5P400BP T5P500H4 T5P500H2 T5P315H4 T5P315H2 T5P800BM T5P250N2 T5P800BN T5P800BP T5P800BJ T5P800BK T5P250N4 T5P800BL T5P800BE T5P800BF T5P800BG T5P355L2 T5P800BH T5P355L4 T5P630B2 T5P630B4 T5P200L4 T5P200L2 T5P500HE T5P500HH T5P500HF T5P500HG T5P500HL T5P500HM T5P500HJ T5P500HK T5P500HP T5P500HN T5P560HE T5P560HF T5P560HG T5P250L4 T5P250L2 T5P560H4 T5P560H2 T5P800H4 T5P450H4 T5P450H2 T5P800H2 T5P560HL T5P560HM T5P560HN T5P560HH T5P560HJ T5P560HK T5P450HF T5P450HG T5P450HE T5P560HP T5P450HN T5P450HL T5P450HM T5P450HJ T5P450HK T5P450HH T5P355H4 T5P400H2 T5P450HP T5P400H4 T5P355H2 T5N132N2 T5N132N4 T5P500L4 T5P500L2 T5P630HE T5P315BP T5P710BJ T5P710BG T5P630HG T5P315BN T5P710BH T5P630HF T5P710BE T5P315BL T5P710BF T5P630HH T5P315BM T5P630HK T5P315BJ T5P630HJ T5P315BK T5P630HM T5P630HL T5P630HN T5P630HP T5N200N4 T5N200N2 T5P315BH T5P315BF T5P710BP T5P315BG T5P710BM T5P132N4 T5P710BN T5P315BE T5P132N2 T5P710BK T5P710BL T5P315B4 T5P800HP T5P315B2 T5P630H2 T5P800HK T5P800HL T5P630H4 T5P800HM T5P560L2 T5P800HN T5P800HG T5P800HH T5P800HJ T5P710B4 T5P500N2 T5P710B2 T5P800HE T5P800HF T5P560L4 T5P500N4 T5P450L2 T5P450L4 T5P132L4 T5P132L2 T5P400L4 T5P400L2 T5P560N2 T5P560N4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T5P450N4 T5P450N2 T5P355BN T5P355BP T5P355BF T5P355BG T5P355BH T5P355BJ T5P355BK T5P355BL T5P355BM T5P355BE T5P500B2 T5P500B4 T5P630L2 T5P355B2 T5P400N2 T5P630L4 T5P355B4 T5P400N4 T5P315N4 T5P315N2 T5P160N2 T5P160N4 T5P500BN T5P250BN T5P710HP T5P710HM T5P500BL T5P250BL T5P710HN T5P500BM T5P250BM T5P710HK T5P710HL T5P500BP T5P250BP T5P710HJ T5P710HG T5P250BF T5P710HH T5P250BG T5P710HE T5P710HF T5P250BE T5P250BJ T5P250BK T5P250BH T5P500BF T5P500BG T5P500BE T5P500BJ T5P500BK T5P500BH T5P560B2 T5P250B2 T5P560B4 T5P315L4 T5P630N2 T5P630N4 T5P160L4 T5P315L2 T5P250B4 T5P710H4 T5P160L2 T5P710H2 T5P800B2 T5P800B4 T5P560BF T5P560BG T5P560BH T5P450B4 T5P450B2 T5P560BE T5P560BN T5P560BP T5P560BJ T5P560BK T5P560BL T5P560BM T5P450BH T5P450BF T5P450BG T5P450BE T5P450BP T5P450BN T5P450BL T5P450BM T5P450BJ T5P450BK T5P355N2 T5P400B2 T5P355N4 T5P400B4 T5P200N2 T5P630BE T5P630BG T5P630BF T5P400BJ T5P400BK T5P400BL T5P630BH T5P400BE T5P630BK T5P400BF T5P630BJ T5P400BG T5P200N4 T5P630BM T5P400BH T5P630BL T5N160N2 T5P630BN T5P630BP T5P400BM T5P400BN T5N160N4 T5P400BP T5P500H4 T5P500H2 T5P315H4 T5P315H2 T5P800BM T5P250N2 T5P800BN T5P800BP T5P800BJ T5P800BK T5P250N4 T5P800BL T5P800BE T5P800BF T5P800BG T5P355L2 T5P800BH T5P355L4 T5P630B2 T5P630B4 T5P200L4 T5P200L2 T5P500HE T5P500HH T5P500HF T5P500HG T5P500HL T5P500HM T5P500HJ T5P500HK T5P500HP T5P500HN T5P560HE T5P560HF T5P560HG T5P250L4 T5P250L2 T5P560H4 T5P560H2 T5P800H4 T5P450H4 T5P450H2 T5P800H2 T5P560HL T5P560HM T5P560HN T5P560HH T5P560HJ T5P560HK T5P450HF T5P450HG T5P450HE T5P560HP T5P450HN T5P450HL T5P450HM T5P450HJ T5P450HK T5P450HH T5P355H4 T5P400H2 T5P450HP T5P400H4 T5P355H2 T5N132N2 T5N132N4 T5P500L4 T5P500L2 T5P630HE T5P315BP T5P710BJ T5P710BG T5P630HG T5P315BN T5P710BH T5P630HF T5P710BE T5P315BL T5P710BF T5P630HH T5P315BM T5P630HK T5P315BJ T5P630HJ T5P315BK T5P630HM T5P630HL T5P630HN T5P630HP T5N200N4 T5N200N2 T5P315BH T5P315BF T5P710BP T5P315BG T5P710BM T5P132N4 T5P710BN T5P315BE T5P132N2 T5P710BK T5P710BL T5P315B4 T5P800HP T5P315B2 T5P630H2 T5P800HK T5P800HL T5P630H4 T5P800HM T5P560L2 T5P800HN T5P800HG T5P800HH T5P800HJ T5P710B4 T5P500N2 T5P710B2 T5P800HE T5P800HF T5P560L4 T5P500N4 T5P450L2 T5P450L4 T5P132L4 T5P132L2 T5P400L4 T5P400L2 T5P560N2 T5P560N4 |
Frame Size |
(E5) E5-Frame (D9) D9-Frame (D14) D14-Frame (E1) E1-Frane |
Frame Size |
(E5) E5-Frame (D9) D9-Frame (D14) D14-Frame (E1) E1-Frane |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P500L2 T4P560B2 T4P500L4 T4P315B2 T4P315B4 T4P800HF T4P710B4 T4P800HG T4P800HE T4N250N2 T4P800HH T4P710B2 T4P560B4 T4N250N4 T4P500BH T4P710BE T4P500BG T4P710BF T4P500BF T4P710BG T4P500BE T4P710BH T4P450H2 T4P450H4 T4P800B4 T4P800B2 T4P630N4 T4P315BE T4P315BF T4P630N2 T4P315BG T4P315BH T4N200N4 T4N200N2 T4P500N4 T4P500N2 T4P450BE T4P450BF T4P450BG T4P450BH T4P560L4 T4P560L2 T4P160N4 T4P710H2 T4P630HH T4P630HG T4P710H4 T4P630HF T4P630HE T4P315L2 T4P315L4 T4P800H4 T4P800H2 T4P160N2 T4P560BG T4P710HE T4P560BH T4P710HF T4P560BE T4P710HG T4P560BF T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P630H2 T4P250L2 T4P1M0HE T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P500H2 T4P1M0HH T4P250L4 T4P560N4 T4P560N2 T4P630BH T4P630BG T4P160L4 T4P160L2 T4P500H4 T4P315N2 T4P630BF T4P630BE T4P315N4 T4P450L2 T4P450L4 T4P630B2 T4P200L2 T4P200L4 T4P630B4 T4P1M0B2 T4P1M0B4 T4P250N4 T4P250N2 T4P710L2 T4P560H4 T4P710L4 T4P560H2 T4P1M0BE T4P1M0BF T4P1M0BG T4P1M0BH T4P560HG T4P560HH T4P560HE T4P560HF T4P800BH T4P800BF T4P800BG T4P500B4 T4P800BE T4P500B2 T4P450N2 T4P450N4 T4P200N2 T4P500HF T4P500HE T4P200N4 T4N160N2 T4P500HH T4P500HG T4N160N4 T4P630L4 T4P630L2 T4P400N2 T4P400N4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P500L2 T4P560B2 T4P500L4 T4P315B2 T4P315B4 T4P800HF T4P710B4 T4P800HG T4P800HE T4N250N2 T4P800HH T4P710B2 T4P560B4 T4N250N4 T4P500BH T4P710BE T4P500BG T4P710BF T4P500BF T4P710BG T4P500BE T4P710BH T4P450H2 T4P450H4 T4P800B4 T4P800B2 T4P630N4 T4P315BE T4P315BF T4P630N2 T4P315BG T4P315BH T4N200N4 T4N200N2 T4P500N4 T4P500N2 T4P450BE T4P450BF T4P450BG T4P450BH T4P560L4 T4P560L2 T4P160N4 T4P710H2 T4P630HH T4P630HG T4P710H4 T4P630HF T4P630HE T4P315L2 T4P315L4 T4P800H4 T4P800H2 T4P160N2 T4P560BG T4P710HE T4P560BH T4P710HF T4P560BE T4P710HG T4P560BF T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P630H2 T4P250L2 T4P1M0HE T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P500H2 T4P1M0HH T4P250L4 T4P560N4 T4P560N2 T4P630BH T4P630BG T4P160L4 T4P160L2 T4P500H4 T4P315N2 T4P630BF T4P630BE T4P315N4 T4P450L2 T4P450L4 T4P630B2 T4P200L2 T4P200L4 T4P630B4 T4P1M0B2 T4P1M0B4 T4P250N4 T4P250N2 T4P710L2 T4P560H4 T4P710L4 T4P560H2 T4P1M0BE T4P1M0BF T4P1M0BG T4P1M0BH T4P560HG T4P560HH T4P560HE T4P560HF T4P800BH T4P800BF T4P800BG T4P500B4 T4P800BE T4P500B2 T4P450N2 T4P450N4 T4P200N2 T4P500HF T4P500HE T4P200N4 T4N160N2 T4P500HH T4P500HG T4N160N4 T4P630L4 T4P630L2 T4P400N2 T4P400N4 |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating |
(452) 452 (552) 552 (502) 502 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating |
(452) 452 (552) 552 (502) 502 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
DrivePro category | Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Phase+Mains+Power |
T4602 T4552 T4502 |
Power rating |
(552) 552 (502) 502 (602) 602 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
DrivePro category | Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Phase+Mains+Power |
T4602 T4552 T4502 |
Power rating |
(552) 552 (502) 502 (602) 602 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |