Fan filter for N1 frame D 10 per PKG.

176F3444

Fan filter for N1 frame D 10 per PKG

Product details

Gross weight 0.3 kg
Net weight 0.2 kg
Volume 0 l

Mechanics

Mechanics Filter

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
E7
E9
D11
D13
E1
D1
D2
IP Rating IP21

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size D1n
D2n
E7
E9
D11
D13
E1
D1
D2
IP Rating IP21

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
E7
E9
D11
D13
E1
D1
D2
IP Rating IP21

SPARE PARTS AAF SERIES

Enclosure (E2M) IP21 / With mains shield
(E21) IP21 / Type 1
(E5G) IP54 Hybrid Mains shield
(E5H) IP54 Hybrid
Frame Size (E5) E5-Frame
(D9) D9-Frame
(D14) D14-Frame
(E1) E1-Frane

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
D11
D13
E1
D1
D2
IP Rating IP21

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality