Product details

Gross weight 23 g
Net weight 19 g
Volume 0 dm3

Connections

Connections Connector, internal

SPARE PARTS FC 101 SERIES

/Frame Size H11
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 360 SERIES

DrivePro category Spare Part
Power Size 37 KW / 50 HP
45 KW / 60 HP
30 KW / 40 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality