Fan assy 140x140x51 mm IP66 22W frame B2

134B7169

Note: Old material number 130B4608

Product details

Gross weight 1.12 kg
Net weight 0.91 kg
Volume 6.248 l

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(E66) IP66 / NEMA 4X
(E4X) UL TYPE NEMA 4X
Frame Size B2

SPARE PARTS FC 200 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(E66) IP66 / NEMA 4X
(E4X) UL TYPE NEMA 4X
Frame Size B2

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Enclosure (P66) IP66 / NEMA 4X Backplate
(E66) IP66 / NEMA 4X
(E4X) UL TYPE NEMA 4X
Frame Size B2

SPARE PARTS FC 103 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(E66) IP66 / NEMA 4X
(E4X) UL TYPE NEMA 4X
Frame Size B2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality