Fan assy 127x127x38mm IP20 coated 18W

134B6867

Note: Old material number 130B4294

Product details

Gross weight 0.377 kg
Net weight 0.377 kg
Volume 6.408 dm3

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Frame Size C4

SPARE PARTS FC 200 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size C4

SPARE PARTS FC 300 SERIES

Frame Size C4

SPARE PARTS FC 101 SERIES

/Frame Size H8
H10
H7

SPARE PARTS FC 103 SERIES

Frame Size C4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality