Fan assy 120x120x38mm IP20 coated 12W

134B6866

Note: Old material number 130B4292

Product details

Gross weight 0.492 kg
Net weight 0.303 kg
Volume 6.248 l

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Frame Size C3

SPARE PARTS FC 200 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size C3

SPARE PARTS FC 300 SERIES

Frame Size C3

SPARE PARTS FC 103 SERIES

Frame Size C3
Series 103

SPAREPARTS for FC-321

/Frame Size C3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality