Fan assembly 60x60x25mm trans.card C1,C2

134B6863

Note: Old material number 130B3923

Product details

Gross weight 0.13 kg
Net weight 0.093 kg
Volume 0.929 dm3

Electro Mechanics

Electro Mechanics Internal fan

SPARE PARTS FC 100 SERIES

Frame Size C1
C2
Power Rating (P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C1
C2
Power Rating (P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size C1
C2
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Frame Size C1
C2

SPAREPARTS for FC-321

/Frame Size C3
C1
C2
/Power Rating (P3K7) 3.7 KW / 5.0 HP
(P45K) 45 KW / 60 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality