Fan assembly, 50x50x15 mm, MH2

134B0395

Fan assembly, 50x50x15 mm, MH2

Product details

Gross weight 0.4 kg
Net weight 0.11 kg
Volume 0.364 l

Electro Mechanics

Electro Mechanics Fan

Spare Parts DriveMotor FCM 106

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Power Rating 3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Product Group (FCM) FCM series
Series (106) VLT DriveMotor

Spare Parts VLT® DRIVEMOTOR FCP SERIES

Power Size 3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Series (106) 106

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality