Fan assembly, 40x40x15 mm, MH1
134B0345
Fan assembly for replacing external drive cooling fan on FCP 106 MH1
enclosure
Fan assembly for replacing external drive cooling fan on FCP 106 MH1
enclosure
Gross weight | 0.2 kg |
Net weight | 0.08 kg |
Volume | 0.195 l |
Gross weight | 0.2 kg |
Net weight | 0.08 kg |
Volume | 0.195 l |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Power Rating |
1.5 kW /2.0 HP 1.1 kW /1.5 HP |
Product Group | (FCM) FCM series |
Series | (106) VLT DriveMotor |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Power Rating |
1.5 kW /2.0 HP 1.1 kW /1.5 HP |
Product Group | (FCM) FCM series |
Series | (106) VLT DriveMotor |
Power Size |
0.55 kW /0.75 HP 1.5 kW /2.0 HP 1.1 kW /1.5 HP 0.75 kW /1.0 HP |
Series | (106) 106 |
Power Size |
0.55 kW /0.75 HP 1.5 kW /2.0 HP 1.1 kW /1.5 HP 0.75 kW /1.0 HP |
Series | (106) 106 |