Fan DC 80X38 48VDC

176F3167

IP20,top fan, 80x38mm, 48VDC, fan only

Product details

Gross weight 0.3 kg
Net weight 0.2 kg
Volume 2.052 l
EAN 5710107600915

Electro Mechanics

Electro Mechanics Door fan

SPARE PARTS FC 100 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Phase+Mains+Power T7N250
T2N160
T4N315
T7N200
T4N160
T4N250
T2N150
T7N400
T2N110
T4N200
T7N315
T2N90K

SPARE PARTS FC 200 SERIES

Phase+Mains+Power T7N250
T2N160
T4N315
T7N200
T4N160
T4N250
T2N150
T7N400
T2N110
T4N200
T7N315
T2N90K

SPARE PARTS FC 300 SERIES

Phase+Mains+Power T7N250
T7N160
T5N200
T5N132
T7N200
T5N250
T2N75K
T2N150
T5N160
T2N110
T7N315
T2N90K

SPARE PARTS FC 101 SERIES

/Frame Size H14
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size E4H
D3H
D4H
E2H
E3H
E1H

SPARE PARTS FC 360 SERIES

Frame Size J9
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Frame designation FK11
FA11
FB11
Product category Frequency converter,air-cooled
Protection rating IP20/Open Type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality