Fan 120X38 48VDC

176F6636

IP20/21/54,top/door fan, 120x38mm, 48VDC, fan only

Product details

Gross weight 0.47 kg
Net weight 0.35 kg
Volume 4.536 l
EAN 5715253145235

Electro Mechanics

Electro Mechanics Fan

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H
E3H
E1H

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H
E3H
E1H

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size E4H
E2H
E3H
E1H

SPARE PARTS FC 103 SERIES

Frame Size E4H
E2H
E3H
E1H

SPARE PARTS FOR FREQUENCY CONVERTER

Frame designation FK11
FK12
FA11
FA12
FB11
FB12
Product category Frequency converter,air-cooled
Protection rating IP20/Open Type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality