FUSE 1000A 700V SQUARE BODY

176F3858

Special note regarding following powersizes built after week 43, 2018:

FC-102 / FC-202 / FC-103: N355T4 and N400T4
FC-302: N315T5 and N355T5

Drives that meet this criteria should use 176F3858. Drives built before
should use 176F6639.

Product details

Gross weight 0.8 kg
Net weight 0.7 kg
Volume 2.052 l
EAN 5715253145259

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP

SPARE PARTS FC 200 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP

SPARE PARTS FC 300 SERIES

Frame Size E3H
E1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 658 A
736 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality