FUJI IGBT MODULE 800A T4/T5
176F9876
For Hardware, Coating: "R" for Ruggedized drives. Please see Product
Note 424 for more details.
For Hardware, Coating: "R" for Ruggedized drives. Please see Product
Note 424 for more details.
Gross weight | 0.85 kg |
Net weight | 0.35 kg |
Volume | 4.259 l |
EAN | 5715253625782 |
Gross weight | 0.85 kg |
Net weight | 0.35 kg |
Volume | 4.259 l |
EAN | 5715253625782 |
Power devices | IGBT dual |
Power devices | IGBT dual |
Coating PCB | Coated PCB + Ruggedised |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Coating PCB | Coated PCB + Ruggedised |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Coating PCB | Coated PCB + Ruggedised |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Coating PCB | Coated PCB + Ruggedised |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
/Coating PCB | (R)Coated PCB 3C3 + Ruggedised |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E3H E1H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
/Coating PCB | (R)Coated PCB 3C3 + Ruggedised |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E3H E1H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
/Coating PCB | Coated PCB 3C3 + Ruggedised |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Series | 103 |
/Coating PCB | Coated PCB 3C3 + Ruggedised |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Series | 103 |