Product details

Gross weight 4.624 kg
Net weight 4.2 kg
Volume 14.175 l
EAN 5710107604005

Power Devices

Power devices RFI filter B FCP

SPARE PARTS FCM 300 SERIES

Power Rating (22) 2.2 kW / 3.0 HP
RFI Filter (R2) Integrated RFI filter B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality