Product details

Gross weight 3.201 kg
Net weight 3 kg
Volume 14.175 l
EAN 5710107604029

Power Devices

Power devices RFI filter B FCP

SPARE PARTS FCM 300 SERIES

Power Rating (11) 1.1 KW / 1.5 HP
RFI Filter (R2) Integrated RFI filter B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality