FC302 Standard Spare Package 75kW T5 C4
132Z0017
1 Qty 130B1949 Power Card 90kW 500V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME C4
1 Qty 134B1726 Control Card for FC-302
1 Qty 130B1949 Power Card 90kW 500V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME C4
1 Qty 134B1726 Control Card for FC-302
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Recommended spare part |
Frame Size | C4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
DrivePro category | Recommended spare part |
Frame Size | C4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
/Power Rating | (P75K) 75 KW / 100 HP |
/Voltage | Three phase 380-500 VAC |
/Power Rating | (P75K) 75 KW / 100 HP |
/Voltage | Three phase 380-500 VAC |