FC302 Standard Spare Package 45kW T5 C1
132Z0005
1 Qty 130B1847 Power Card 55kW 500V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1726 Control Card for FC-302
1 Qty 130B1847 Power Card 55kW 500V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1726 Control Card for FC-302
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Recommended spare part |
Frame Size | C1 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P45K) 45 KW / 60 HP |
DrivePro category | Recommended spare part |
Frame Size | C1 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P45K) 45 KW / 60 HP |
/Frame Size | C1 |
/Power Rating | (P45K) 45 KW / 60 HP |
/Voltage | Three phase 380-500 VAC |
/Frame Size | C1 |
/Power Rating | (P45K) 45 KW / 60 HP |
/Voltage | Three phase 380-500 VAC |