FC302 ST. SPARE PKG 315-500KW T5 IP20-54

176F3861

1 Qty 134B1726 Control Card for FC-302
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 RECTIFIER SCR T5

Product details

Gross weight 4.22 kg
Net weight 3.06 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality