FC302 Advanced Spare Package 55kW T5 C2

132Z0008

1 Qty 130B1848 Power Card 75kW 500V
3 Qty 130B1888 Inrush SCR/Diode Module 1600V 250A
1 Qty 134B7154 BUSBAR KIT FOR RECTIFICER IN FRAME C2
1 Qty 134B1726 Control Card for FC-302
3 Qty 130B2451 IGBT Dual 1200V 300A
1 Qty 134B7152 BUSBAR KIT FOR INVERTER IN FRAME C2

Product details

Gross weight 4 kg
Net weight 3.5 kg
Volume 0 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part
Frame Size C2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP

SPAREPARTS for FC-321

/Power Rating (P55K) 55 KW / 75 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality