FC302 Advanced Spare Package 37kW T5 C3

132Z0012

1 Qty 130B1946 Power Card 45kW 500V
3 Qty 130B2549 Inrush SCR/Diode Module 1600V 72A
1 Qty 134B7162 BUSBAR ASSEMBLY FOR SCR FRAME C3
1 Qty 134B1726 Control Card for FC-302
3 Qty 130B1884 Dual IGBT Module 1200V 150A
1 Qty 134B7161 BUSBAR ASSEMBLY FOR IGBT FRAME C3

Product details

Gross weight 4 kg
Net weight 3.5 kg
Volume 0 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part
Frame Size C3
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPAREPARTS for FC-321

/Power Rating (P37K) 37 KW / 50 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality