FC302 Advanced Spare Package 37kW T5 C1

132Z0004

1 Qty 130B1846 Power Card 45kW 500V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1726 Control Card for FC-302
3 Qty 130B1884 Dual IGBT Module 1200V 150A
1 Qty 134B7151 BUSBAR KIT FOR INVERTER IN FRAME C1

Product details

Gross weight 4 kg
Net weight 3.5 kg
Volume 0 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part
Frame Size C1
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPAREPARTS for FC-321

/Frame Size C1
/Power Rating (P37K) 37 KW / 50 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality