FC302 ADV SPARE PKG 450-500KW T5 IP20-54
176F3865
1 Qty 134B1726 Control Card for FC-302
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 RECTIFIER SCR T5
6 Qty 176F6642 IGBT MODULE 900 A T4/T5
1 Qty 134B1726 Control Card for FC-302
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 RECTIFIER SCR T5
6 Qty 176F6642 IGBT MODULE 900 A T4/T5
Gross weight | 9.19 kg |
Net weight | 7.05 kg |
Volume | 0.08 m3 |
Gross weight | 9.19 kg |
Net weight | 7.05 kg |
Volume | 0.08 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Recommended spare part |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(N500) 500 KW / 650 HP (N450) 450 KW / 600 HP |
DrivePro category | Recommended spare part |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(N500) 500 KW / 650 HP (N450) 450 KW / 600 HP |