FC302 ADV SPARE PKG 315-400KW T5 IP20-54
176F3862
1 Qty 134B1726 Control Card for FC-302
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 RECTIFIER SCR T5
6 Qty 176F6641 IGBT MODULE 600 A T4/T5
1 Qty 134B1726 Control Card for FC-302
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 RECTIFIER SCR T5
6 Qty 176F6641 IGBT MODULE 600 A T4/T5
Gross weight | 7.43 kg |
Net weight | 5.3 kg |
Volume | 0.08 m3 |
Gross weight | 7.43 kg |
Net weight | 5.3 kg |
Volume | 0.08 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Recommended spare part |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(N355) 355 KW / 500 HP (N400) 400 KW / 550 HP (N315) 315 KW / 450 HP |
DrivePro category | Recommended spare part |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(N355) 355 KW / 500 HP (N400) 400 KW / 550 HP (N315) 315 KW / 450 HP |