FC202 ST. SPARE PKG 355-560KW T4 w/ SAFE
132Z0091
1 Qty 134B1731 Control Card with safe stop for FC-202
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 Rectifier SCR T5
1 Qty 134B1731 Control Card with safe stop for FC-202
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 Rectifier SCR T5
Gross weight | 4.22 kg |
Net weight | 3.06 kg |
Volume | 0.08 m3 |
Gross weight | 4.22 kg |
Net weight | 3.06 kg |
Volume | 0.08 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
DrivePro category | Recommended spare part |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
DrivePro category | Recommended spare part |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |