FC202 Adv. Spare Package 132kWT4 w/ Safe

132Z0067

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 134B1731 Control Card with safe stop for FC-202
1 Qty 176F3135 POWER CARD NO 132kW 380-480V
3 Qty 176F3363 IGBT DUAL MODULE 600A, T4/T5
3 Qty 176F8318 Rectifier SCR 181A 1600V

Product details

Gross weight 16.15 kg
Net weight 12.63 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
Frame Size D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality