FC202 Adv. Spare Package 110kWT4 w/ safe

132Z0063

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3134 Power Card NO 110kW 380-480V
1 Qty 134B1731 Control Card with safe stop for FC-202
3 Qty 176F3362 IGBT Dual Module 300amp T4/T5 Drive
3 Qty 176F8318 Rectifier SCR 181A 1600V

Product details

Gross weight 10.16 kg
Net weight 6.82 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
DrivePro category Recommended spare part
Frame Size D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality