FC102 Std. Spare Package 110kWT4 w/ Safe
132Z0019
1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3134 Power Card NO 110kW 380-480V
1 Qty 134B1729 Control Card with safe stop for FC-102
1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3134 Power Card NO 110kW 380-480V
1 Qty 134B1729 Control Card with safe stop for FC-102
Gross weight | 2.13 kg |
Net weight | 1.2 kg |
Volume | 0.04 m3 |
Gross weight | 2.13 kg |
Net weight | 1.2 kg |
Volume | 0.04 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
Frame Size |
D3H D1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
Frame Size |
D3H D1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
DrivePro category | Recommended spare part |
DrivePro category | Recommended spare part |