FC102 St.Spare PKG w. s. stop 37kW T4 C1
132Z0101
1 Qty 130B1827 Power Card 37kW 400V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1729 Control Card with safe stop for FC-102
1 Qty 130B1827 Power Card 37kW 400V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1729 Control Card with safe stop for FC-102
Gross weight | 3.1 kg |
Net weight | 3.1 kg |
Volume | 19 l |
Gross weight | 3.1 kg |
Net weight | 3.1 kg |
Volume | 19 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
Frame Size | C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
Frame Size | C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
DrivePro category | Recommended spare part |
DrivePro category | Recommended spare part |