FC102 St.Spare PKG w/o s. stop 75kW T4C4
132Z0130
1 Qty 130B1938 Power Card 75kW 400V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C4
1 Qty 134B1730 Control Card w/o safe stop for FC-102
1 Qty 130B1938 Power Card 75kW 400V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C4
1 Qty 134B1730 Control Card w/o safe stop for FC-102
Gross weight | 3.1 kg |
Net weight | 3.1 kg |
Volume | 19 l |
Gross weight | 3.1 kg |
Net weight | 3.1 kg |
Volume | 19 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size | C4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size | C4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
DrivePro category | Recommended spare part |
DrivePro category | Recommended spare part |