FC102 Adv. Spare Package 110kWT4 no safe

132Z0022

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3134 Power Card NO 110kW 380-480V
1 Qty 134B1730 Control Card w/o safe stop for FC-102
3 Qty 176F3362 IGBT Dual Module 300amp T4/T5 Drive
3 Qty 176F8318 Rectifier SCR 181A 1600V

Product details

Gross weight 10.16 kg
Net weight 6.82 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (P) E stop(incl Pliz)+ Regen
(B) Brake chopper
(R) Regen Terminals
(S) Regen Term + Brake Chopper
(X) No brake chopper
(M) E stop (incl Pliz Relay)
(N) E stop(incl Pliz)+ Brake
Frame Size D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality