FC102 Adv.Spare PKG w. s. stop 90kW T4C2

132Z0119

1 Qty 130B1831 Power Card 90kW 400V
3 Qty 130B1888 Inrush SCR/Diode Module 1600V 250A
1 Qty 134B7154 BUSBAR KIT FOR RECTIFICER IN FRAME C2
1 Qty 134B1729 Control Card with safe stop for FC-102
3 Qty 130B2451 Dual IGBT Module 1200V 300A
1 Qty 134B7152 BUSBAR KIT FOR INVERTER IN FRAMESIZE C2

Product details

Gross weight 5.7 kg
Net weight 5.7 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
DrivePro category Recommended spare part
Frame Size C2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality