FC102 Adv.Spare PKG w. s. stop 45kW T4C3

132Z0123

1 Qty 130B1936 Power Card 45kW 400V
3 Qty 130B2549 Inrush SCR/Diode Module 1600V 72A
1 Qty 134B7162 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C3
1 Qty 134B1729 Control Card with safe stop for FC-102
3 Qty 130B1884 Dual IGBT Module 1200V 150A
1 Qty 134B7161 BUSBAR ASSEMBLY FOR IGBT FRAME SIZE C3

Product details

Gross weight 5.2 kg
Net weight 5.2 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
DrivePro category Recommended spare part
Frame Size C3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality