FC102 Adv.Spare PKG w/o s.stop 90kW T4C2

132Z0120

1 Qty 130B1831 Power Card 90kW 400V
3 Qty 130B1888 Inrush SCR/Diode Module 1600V 250A
1 Qty 134B7154 BUSBAR KIT FOR RECTIFICER IN FRAME C2
1 Qty 134B1730 Control Card w/o safe stop for FC-102
3 Qty 130B2451 Dual IGBT Module 1200V 300A
1 Qty 134B7152 BUSBAR KIT FOR INVERTER IN FRAMESIZE C2

Product details

Gross weight 5.7 kg
Net weight 5.7 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (P) E stop(incl Pliz)+ Regen
(B) Brake chopper
(R) Regen Terminals
(S) Regen Term + Brake Chopper
(X) No brake chopper
(M) E stop (incl Pliz Relay)
(N) E stop(incl Pliz)+ Brake
DrivePro category Recommended spare part
Frame Size C2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality