FC102 Adv.Spare PKG w/o s.stop 37kW T4C1

132Z0104

1 Qty 130B1827 Power Card 37kW 400V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1730 Control Card w/o safe stop for FC-102
3 Qty 130B1884 Dual IGBT Module 1200V 150A
1 Qty 134B7151 BUSBAR KIT FOR INVERTER IN FRAMESIZE C1

Product details

Gross weight 5.2 kg
Net weight 5.2 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (P) E stop(incl Pliz)+ Regen
(B) Brake chopper
(R) Regen Terminals
(S) Regen Term + Brake Chopper
(X) No brake chopper
(M) E stop (incl Pliz Relay)
(N) E stop(incl Pliz)+ Brake
Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality