FC102 ADV SPARE PKG 450-560KW T4 no SAFE
132Z0090
1 Qty 134B1730 Control Card w/o safe stop for FC-102
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 Rectifier SCR T5
6 Qty 176F6642 IGBT MODULE 900 A T4/T5
1 Qty 134B1730 Control Card w/o safe stop for FC-102
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 Rectifier SCR T5
6 Qty 176F6642 IGBT MODULE 900 A T4/T5
Gross weight | 9.19 kg |
Net weight | 7.05 kg |
Volume | 0.08 m3 |
Gross weight | 9.19 kg |
Net weight | 7.05 kg |
Volume | 0.08 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size | E4H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(N500) 500 KW / 650 HP (N450) 450 KW / 600 HP (N560) 560 KW / 750 HP |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size | E4H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(N500) 500 KW / 650 HP (N450) 450 KW / 600 HP (N560) 560 KW / 750 HP |
DrivePro category | Recommended spare part |
DrivePro category | Recommended spare part |