FC102 ADV SPARE PKG 355-450KW T4 no SAFE
132Z0088
1 Qty 134B1730 Control Card w/o safe stop for FC-102
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 Rectifier SCR T5
6 Qty 176F6641 IGBT MODULE 600 A T4/T5
1 Qty 134B1730 Control Card w/o safe stop for FC-102
1 Qty 176F6623 INRUSH CARD 400V
1 Qty 176F6625 POWERCARD HIGH POWER
3 Qty 176F6647 Rectifier SCR T5
6 Qty 176F6641 IGBT MODULE 600 A T4/T5
Gross weight | 7.43 kg |
Net weight | 5.3 kg |
Volume | 0.08 m3 |
Gross weight | 7.43 kg |
Net weight | 5.3 kg |
Volume | 0.08 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
DrivePro category | Recommended spare part |
DrivePro category | Recommended spare part |