FC102-302 MAINT. PKG old E frame small
132Z0137
1QTY 176F8578 FAN ASSY. HEATSINK SMALL E FRAME
2QTY 176F8333 Door/top fan for frame D
1QTY 176F8332 Door fan filter pkg of 10
1QTY 176F8578 FAN ASSY. HEATSINK SMALL E FRAME
2QTY 176F8333 Door/top fan for frame D
1QTY 176F8332 Door fan filter pkg of 10
Gross weight | 10.103 kg |
Net weight | 9.343 kg |
Volume | 0 l |
EAN | 5714853308545 |
Gross weight | 10.103 kg |
Net weight | 9.343 kg |
Volume | 0 l |
EAN | 5714853308545 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P450 T7P500 T4P315 |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P450) 450 KW / 600 HP |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P450 T7P500 T4P315 |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P450) 450 KW / 600 HP |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P450 T7P500 T4P315 |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P450) 450 KW / 600 HP |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P450 T7P500 T4P315 |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P450) 450 KW / 600 HP |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size |
E1 E2 |
Mains Voltage |
(5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P400 T7P355 T5P250 |
Power Rating |
(P400) 400 KW / 550 HP (P355) 355 KW / 500 HP (P250) 250 KW / 350 HP |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size |
E1 E2 |
Mains Voltage |
(5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P400 T7P355 T5P250 |
Power Rating |
(P400) 400 KW / 550 HP (P355) 355 KW / 500 HP (P250) 250 KW / 350 HP |