FC021 Spare part kit for frame size M4
132B0985
Spare part kit contains terminal cover, RS485 plug and grounding screw.
For each frame size, there is one relative spare part kit
Spare part kit contains terminal cover, RS485 plug and grounding screw.
For each frame size, there is one relative spare part kit
Gross weight | 670 g |
Net weight | 600 g |
Volume | 0 l |
EAN | 5715253205786 |
Gross weight | 670 g |
Net weight | 600 g |
Volume | 0 l |
EAN | 5715253205786 |
Mechanics | Enclosure terminal cover |
Mechanics | Enclosure terminal cover |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M4-FRAME |
Micro Drive Series |
(051) 51 (021) 21 |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M4-FRAME |
Micro Drive Series |
(051) 51 (021) 21 |