FC021 Spare part kit for frame size M3
132B0984
Spare part kit contains terminal cover, RS485 plug and grounding screw.
For each frame size, there is one relative spare part kit
Spare part kit contains terminal cover, RS485 plug and grounding screw.
For each frame size, there is one relative spare part kit
Gross weight | 400 g |
Net weight | 360 g |
Volume | 0 l |
EAN | 5715253205779 |
Gross weight | 400 g |
Net weight | 360 g |
Volume | 0 l |
EAN | 5715253205779 |
Mechanics | Enclosure terminal cover |
Mechanics | Enclosure terminal cover |
DrivePro category |
Self-service spare part Spare Part |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M3-FRAME |
Micro Drive Series |
(051) 51 (021) 21 |
Frame Size | M3-FRAME |
Micro Drive Series |
(051) 51 (021) 21 |