FC-051 Spare part kit for frame size M5
132B0130
Spare part kit contains terminal cover, RS485 plug and grounding screw. For each frame size, there is one relative spare part kit.
Spare part kit contains terminal cover, RS485 plug and grounding screw. For each frame size, there is one relative spare part kit.
Gross weight | 0.253 kg |
Net weight | 0.223 kg |
Volume | 0 l |
EAN | 5710107580514 |
Gross weight | 0.253 kg |
Net weight | 0.223 kg |
Volume | 0 l |
EAN | 5710107580514 |
Mechanics | Enclosure terminal cover |
Mechanics | Enclosure terminal cover |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M5-FRAME |
Micro Drive Series | (051) 51 |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M5-FRAME |
Micro Drive Series | (051) 51 |