FC-051 Spare part kit for frame size M4
132B0129
Spare part kit contains terminal cover, RS485 plug and grounding screw. For each frame size, there is one relative spare part kit.
Spare part kit contains terminal cover, RS485 plug and grounding screw. For each frame size, there is one relative spare part kit.
Gross weight | 0.067 kg |
Net weight | 0.06 kg |
Volume | 0 l |
EAN | 5710107580521 |
Gross weight | 0.067 kg |
Net weight | 0.06 kg |
Volume | 0 l |
EAN | 5710107580521 |
Mechanics | Enclosure terminal cover |
Mechanics | Enclosure terminal cover |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M4-FRAME |
Micro Drive Series | (051) 51 |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M4-FRAME |
Micro Drive Series | (051) 51 |