External fan for frame size B1

134B7132

Note: Old material number 130B3407

Product details

Gross weight 0.547 kg
Net weight 0.547 kg
Volume 6.248 l
EAN 5715253238593

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B1

SPARE PARTS FC 200 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B1

SPARE PARTS FC 300 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B1

SPARE PARTS FC 103 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality