Door fan IP54 DC 120X38 48VDC

176F3169

IP21/54, door fan, 120x38mm, 48VDC, fan only

Product details

Gross weight 0.52 kg
Net weight 0.4 kg
Volume 4.536 l
EAN 5710107600892

Electro Mechanics

Electro Mechanics Door fan

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D7H
D8H
D2H

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
D7H
D8H
D2H

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size D1n
D2n
D7H
D8H
F3D
F4D
F1D
F2D
D2H

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D2H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
588 A
395 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality